IESNA:LM-63-2002
[TEST]P951098
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-835-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26289
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3615 3887.5 4180.2 4474.3 4699.7 4837.8 4921.7 4968.8 5020.9 5081.2
5158.9 5264.3 5406.5 5574.3 5778.3 6121.6 6640.4 7328.4 8178.1 9240.6
10633.3 12232.1 13934.1 15482.2 16417.8 15942.7 14991.8 13717.7 12187 10362.9
8055.3 5755.4 3766.9 2189.6 963.4 298.2 0
3615 3902.2 4231.7 4558.1 4798.8 4945.1 5014.3 5031.4 5042.6 5052.6
5068.7 5103.1 5166.1 5245.2 5375.4 5647.7 6125 6817.1 7718.8 8793.8
10081.4 11563.7 13273.8 15122.6 16976.3 17468.8 16424.1 15079.9 13668.6 12063.1
9815.1 7398.1 5148.9 3134.4 1464.9 466.8 0
3615 3917.1 4283.3 4641.7 4897.8 5052.3 5106.9 5094 5064.6 5024.1
4978.6 4941.8 4925.8 4916.1 4972.7 5173.9 5609.7 6305.8 7259.3 8346.9
9529.6 10895.5 12613.5 14763 17534.9 18994.8 17856.3 16442.1 15150.4 13763.5
11574.8 9040.9 6530.8 4079.4 1966.3 635.3 0
3615 3938 4334.4 4717.1 4986.2 5132.2 5156.9 5094.9 4998.7 4887.6
4771.3 4667.3 4587.9 4533.8 4574.3 4811.8 5340.5 6150.7 7190.9 8333
9531.9 10828 12350.1 14234.6 16878.8 18920.9 18139.7 16575 15209.8 13806.2
11732.8 9267 6811.8 4393.3 2233.3 784.3 0
3615 3959 4385.5 4792.4 5074.5 5211.9 5207.2 5095.8 4932.8 4751.1
4564.1 4392.9 4250 4151.5 4176.1 4449.8 5071.2 5995.6 7122.4 8319.1
9534.3 10760.3 12086.7 13706.3 16222.7 18846.8 18423 16707.8 15269.3 13848.8
11890.8 9493.1 7092.9 4707.4 2500.4 933.3 0
3615 3971.5 4413.3 4837.8 5128.1 5250.7 5208.5 5039.6 4808.8 4568.6
4342.5 4147.4 3994.2 3911.1 4009.1 4438.9 5261.3 6410.1 7786.5 9277.1
10768.9 12235 13728 15363.6 17791 20283.5 20248.8 18610.1 16970.5 15179.8
12926.3 10280.3 7687.4 5116.6 2836.6 1101.4 0
3615 3984 4441 4883.1 5181.4 5289.6 5209.9 4983.4 4684.7 4386.2
4121 3901.8 3738.4 3670.7 3842.2 4428.1 5451.3 6824.6 8450.6 10234.8
12003.5 13709.7 15369.1 17020.8 19359.3 21720.3 22074.7 20512.4 18671.6 16510.8
13961.9 11067.5 8281.7 5525.8 3172.7 1269.5 0
3615 3990.2 4457.8 4907.7 5205.2 5302.6 5196.1 4931.9 4594.4 4273.3
4002.3 3785 3630.1 3585.7 3822.3 4518.8 5671.9 7225.8 9109.8 11199.9
13277.3 15285.8 17248.1 19149 21637.9 23888.2 24176.8 22623.5 20488.4 17871.5
14919.7 11746.8 8638.5 5674.6 3257.2 1276.8 0
3615 3996.4 4474.7 4932.1 5228.9 5315.6 5182.2 4880.3 4504.1 4160.4
3883.8 3668.4 3521.7 3500.5 3802.5 4609.6 5892.4 7626.9 9769.1 12164.8
14551.1 16861.7 19127 21277.1 23916.5 26055.9 26278.8 24734.6 22305 19232
15877.5 12426.3 8995.1 5823.3 3341.7 1283.8 0
3615 3993.7 4487.5 4943.9 5238 5317 5165.8 4844 4448.7 4099.1
3825.8 3613.6 3470.7 3463.8 3799.5 4656.7 6002.3 7862.5 10169.3 12731.4
15321.3 17784.9 20224.9 22638.6 25388 27416 27436.8 25641.8 22809.2 19283
15620.9 11985.1 8285.6 5265.7 2895 1077.8 0
3615 3996.4 4474.7 4932.1 5228.9 5315.6 5182.2 4880.3 4504.1 4160.4
3883.8 3668.4 3521.7 3500.5 3802.5 4609.6 5892.4 7626.9 9769.1 12164.8
14551.1 16861.7 19127 21277.1 23916.5 26055.9 26278.8 24734.6 22305 19232
15877.5 12426.3 8995.1 5823.3 3341.7 1283.8 0
3615 3990.2 4457.8 4907.7 5205.2 5302.6 5196.1 4931.9 4594.4 4273.3
4002.3 3785 3630.1 3585.7 3822.3 4518.8 5671.9 7225.8 9109.8 11199.9
13277.3 15285.8 17248.1 19149 21637.9 23888.2 24176.8 22623.5 20488.4 17871.5
14919.7 11746.8 8638.5 5674.6 3257.2 1276.8 0
3615 3984 4441 4883.1 5181.4 5289.6 5209.9 4983.4 4684.7 4386.2
4121 3901.8 3738.4 3670.7 3842.2 4428.1 5451.3 6824.6 8450.6 10234.8
12003.5 13709.7 15369.1 17020.8 19359.3 21720.3 22074.7 20512.4 18671.6 16510.8
13961.9 11067.5 8281.7 5525.8 3172.7 1269.5 0
3615 3971.5 4413.3 4837.8 5128.1 5250.7 5208.5 5039.6 4808.8 4568.6
4342.5 4147.4 3994.2 3911.1 4009.1 4438.9 5261.3 6410.1 7786.5 9277.1
10768.9 12235 13728 15363.6 17791 20283.5 20248.8 18610.1 16970.5 15179.8
12926.3 10280.3 7687.4 5116.6 2836.6 1101.4 0
3615 3959 4385.5 4792.4 5074.5 5211.9 5207.2 5095.8 4932.8 4751.1
4564.1 4392.9 4250 4151.5 4176.1 4449.8 5071.2 5995.6 7122.4 8319.1
9534.3 10760.3 12086.7 13706.3 16222.7 18846.8 18423 16707.8 15269.3 13848.8
11890.8 9493.1 7092.9 4707.4 2500.4 933.3 0
3615 3938 4334.4 4717.1 4986.2 5132.2 5156.9 5094.9 4998.7 4887.6
4771.3 4667.3 4587.9 4533.8 4574.3 4811.8 5340.5 6150.7 7190.9 8333
9531.9 10828 12350.1 14234.6 16878.8 18920.9 18139.7 16575 15209.8 13806.2
11732.8 9267 6811.8 4393.3 2233.3 784.3 0
3615 3917.1 4283.3 4641.7 4897.8 5052.3 5106.9 5094 5064.6 5024.1
4978.6 4941.8 4925.8 4916.1 4972.7 5173.9 5609.7 6305.8 7259.3 8346.9
9529.6 10895.5 12613.5 14763 17534.9 18994.8 17856.3 16442.1 15150.4 13763.5
11574.8 9040.9 6530.8 4079.4 1966.3 635.3 0
3615 3902.2 4231.7 4558.1 4798.8 4945.1 5014.3 5031.4 5042.6 5052.6
5068.7 5103.1 5166.1 5245.2 5375.4 5647.7 6125 6817.1 7718.8 8793.8
10081.4 11563.7 13273.8 15122.6 16976.3 17468.8 16424.1 15079.9 13668.6 12063.1
9815.1 7398.1 5148.9 3134.4 1464.9 466.8 0
3615 3887.5 4180.2 4474.3 4699.7 4837.8 4921.7 4968.8 5020.9 5081.2
5158.9 5264.3 5406.5 5574.3 5778.3 6121.6 6640.4 7328.4 8178.1 9240.6
10633.3 12232.1 13934.1 15482.2 16417.8 15942.7 14991.8 13717.7 12187 10362.9
8055.3 5755.4 3766.9 2189.6 963.4 298.2 0
3615 3857.7 4114.3 4365.6 4562.3 4686.7 4764.2 4809.2 4855 4911.7
4992.7 5105.9 5253.3 5422.7 5633.2 5936.5 6370.7 6939.2 7653 8501.7
9519.3 10588.3 11536 12207.6 12375.5 11668.7 10668.7 9478.7 8180.1 6772.4
5158.7 3610.7 2326.3 1346.4 605.6 198.4 0
3615 3827.9 4048.5 4256.9 4424.8 4535.8 4606.8 4649.5 4688.9 4742
4826.7 4947.3 5100.3 5271.2 5487.9 5751.5 6101 6549.9 7128 7762.6
8405.1 8944.5 9138 8933.1 8333 7394.7 6345.6 5239.6 4173.3 3182.2
2262.2 1466 885.7 503.3 248 98.5 0
3615 3796.1 3982.7 4156.5 4292 4385.4 4443.7 4471.5 4493.3 4522.7
4576 4659.2 4767 4879.5 5007.7 5151.3 5333.5 5572 5885.8 6220.1
6530.2 6731.7 6687.3 6374.9 5793.5 5007.4 4205.3 3419.7 2692.5 2058.4
1494 1012.4 652.2 401.2 214.5 88.9 0
3615 3764.5 3917.1 4056.1 4159.4 4235 4280.5 4293.6 4297.7 4303.3
4325.2 4371 4433.7 4487.8 4527.4 4551 4565.9 4594 4643.6 4677.5
4655.3 4518.7 4236.4 3816.8 3254 2620.1 2065.2 1599.7 1211.7 934.7
725.8 558.8 418.9 299.4 181 79.3 0
3615 3732.6 3850.9 3958.3 4040.7 4094.9 4119.2 4106.3 4070.8 4027.2
3984.2 3955.5 3942.1 3925.4 3894.1 3840.4 3766.4 3690.1 3619.3 3560.7
3496.9 3389.1 3210.5 2958.6 2631.5 2240 1887.8 1549.3 1226.1 978.1
765.2 585.5 430 301.3 180.1 78.4 0
3615 3700.7 3784.9 3860.5 3921.8 3954.8 3957.9 3919 3843.8 3751.2
3643.4 3540.1 3450.2 3362.8 3261 3129.7 2967.2 2786.5 2595.1 2443.9
2338.5 2259.7 2184.5 2100.2 2008.9 1859.9 1710.4 1498.8 1240.4 1021.7
804.6 612.4 441.1 303.5 178.9 77.4 0
3615 3670.2 3723.2 3774.3 3820 3839.5 3824.4 3758.5 3644.9 3511.6
3362.8 3226.7 3112.9 3014.9 2918.5 2805 2669.6 2520.2 2361.5 2236
2152.6 2097.7 2057.9 2010.7 1938.6 1813.2 1688.3 1511.2 1297.6 1102.7
895.3 700.5 515.7 358.4 219.2 93.8 0
3615 3639.7 3661.4 3688.2 3717.9 3724.3 3691 3598 3446 3272.1
3082.3 2913.3 2775.7 2666.8 2576 2480.3 2372.1 2253.9 2127.9 2028
1966.7 1935.8 1931.2 1921.2 1868.2 1766.6 1666.3 1523.4 1354.6 1183.5
986 788.6 590.2 413.4 259.4 110.3 0
3615 3610.1 3603.2 3608.7 3619.8 3621.2 3576.8 3463.8 3289.7 3094.1
2899.9 2747.3 2636.3 2554.5 2482.3 2398.4 2297.8 2185.5 2058.6 1938.6
1849.1 1800.5 1805.4 1810.3 1795 1757.5 1667.4 1520.3 1354.6 1197.1
1048.7 892 713.7 518.8 337.8 142.9 0
3615 3577.2 3545.6 3534.2 3539.8 3546.7 3517.2 3427 3280 3113.1
2951.2 2809.7 2685.3 2576.3 2473.3 2365.4 2247.2 2121.7 1996.8 1885.4
1787.4 1714.3 1675.4 1652.1 1630.2 1604.7 1550.9 1454.9 1333.1 1197.4
1043.4 889.2 713.3 524.6 345.4 152.6 0
3615 3550.6 3495.4 3467.4 3469.3 3489 3489.6 3437.1 3327.1 3182.9
3031.7 2887.4 2746.9 2612.7 2483.3 2354.3 2222.1 2088.4 1964.4 1858.3
1763.2 1690.4 1637.7 1597.2 1559 1515.6 1456.3 1376.1 1277 1159
1013.9 865.5 693.4 514.9 335 148.4 0
3615 3524.1 3445 3400.6 3398.8 3431.6 3462.1 3447.1 3374.3 3252.6
3112.1 2965.1 2808.7 2649.2 2493.4 2343.2 2197 2055.1 1932 1831.1
1739.2 1666.7 1600.1 1542.3 1487.7 1426.7 1361.5 1297.3 1221 1120.6
984.2 841.7 673.5 505.2 324.6 144.3 0
3615 3500.1 3402.9 3345.2 3343.4 3394.7 3467.1 3507.6 3479.3 3372.5
3219.9 3053.7 2882.3 2707.9 2538.2 2375.4 2220.2 2074 1947.9 1846
1762.5 1701.8 1649.9 1595.8 1534.8 1456.5 1373 1293.7 1208.5 1102.2
966.7 824 658.6 494.7 312.8 142 0
3615 3476.2 3360.8 3289.7 3287.9 3358.1 3472.1 3568.1 3584.4 3492.6
3327.8 3142.2 2955.8 2766.7 2582.9 2407.4 2243.3 2093 1964 1860.9
1786 1736.7 1699.6 1649.3 1581.7 1486.4 1384.4 1290.1 1196 1084.1
949.1 806.2 643.6 484.1 301 139.8 0
3615 3455.3 3323.7 3242.9 3237.5 3318.4 3461.8 3600.3 3651.7 3580.1
3414 3211.3 3013.1 2821.6 2637.3 2461.7 2295.8 2142.6 2011.1 1907.1
1829.5 1776.7 1742.6 1699.8 1639.6 1553.9 1456.8 1356.9 1254.8 1130.4
983.5 834.2 667 482.2 291 139.4 0
3615 3434.4 3286.5 3196 3187 3279 3451.6 3632.3 3719 3667.7
3500.1 3280.4 3070.5 2876.7 2691.8 2516 2348.2 2192.4 2058.3 1953.1
1873 1816.5 1785.6 1750.3 1697.6 1621.6 1529.4 1423.9 1313.6 1176.6
1017.9 862.1 690.1 480.2 280.9 139 0
3615 3413.3 3252.8 3154.7 3140.6 3230.9 3409.8 3598.6 3703.5 3677.1
3532.3 3316.2 3099.6 2909 2730.6 2564 2403.4 2252.1 2120.1 2014.2
1927.6 1867.4 1830.2 1794.4 1742.4 1669.5 1575.1 1467.3 1351.1 1210.4
1048.6 888.5 712.3 472.5 259.4 122.6 0
3615 3392.3 3218.9 3113.5 3094.1 3182.9 3368 3565 3687.8 3686.4
3564.3 3352.1 3128.8 2941.5 2769.5 2612 2458.8 2311.7 2182 2075.2
1982.3 1918.5 1874.8 1838.7 1787.4 1717.3 1620.9 1510.6 1388.6 1244.3
1079.2 914.8 734.5 464.7 237.9 106.1 0
3615 3376.1 3193 3082.6 3057.2 3135.7 3300.9 3476.1 3586.1 3589.3
3484.7 3295.4 3085.6 2901.8 2741.2 2599 2461.9 2327.7 2204.9 2101.6
2016.1 1958.5 1917.2 1881.6 1830.4 1756.7 1655.6 1540.6 1415.6 1270.8
1103.4 940.2 753.8 505.8 276.3 122.2 0
3615 3359.7 3166.9 3051.8 3020.1 3088.5 3233.8 3387.2 3484.6 3492.2
3405.2 3238.8 3042.3 2862 2713 2586 2465 2343.6 2227.8 2127.9
2050 1998.6 1959.8 1924.3 1873.4 1796.1 1690.3 1570.6 1442.7 1297.3
1127.5 965.5 772.9 546.8 314.9 138.4 0
3615 3346.5 3148.7 3030.1 2996 3057.3 3186.3 3317.3 3398.8 3404
3326.7 3177.9 2998.8 2827.2 2680.8 2556.4 2439.9 2322.4 2208.7 2114.6
2049.1 2005.8 1969.8 1934.4 1884.5 1806.8 1701.2 1581.2 1452.9 1309.5
1140.3 977.4 788.7 573.7 348.2 151.9 0
3615 3333.4 3130.6 3008.5 2971.6 3026.1 3138.9 3247.4 3313.3 3315.6
3248.5 3117 2954.9 2792.4 2648.8 2526.7 2414.8 2301.3 2189.6 2101.3
2048.6 2013.1 1979.8 1944.5 1895.6 1817.5 1712 1591.8 1463.2 1321.7
1153 989.3 804.6 600.6 381.5 165.4 0
3615 3323.1 3117.7 2993.7 2957.6 3010.4 3117.1 3215.2 3272.1 3272.2
3210.7 3091.7 2942 2783.9 2635.9 2503.3 2380.7 2259 2141.2 2058.3
2014.2 1985 1955.4 1919.8 1871.4 1795.7 1691.1 1572.5 1447.5 1308.7
1146.6 980.5 800.7 599 378.7 162 0
3615 3312.8 3104.8 2978.9 2943.6 2994.9 3095.5 3182.9 3230.7 3228.6
3173.2 3066.3 2929 2775.4 2623.1 2480 2346.8 2216.7 2093 2015.3
1979.8 1957 1930.9 1895.2 1847.4 1773.9 1670.2 1553.4 1431.8 1295.6
1140.3 971.3 796.9 597.2 375.9 158.4 0
3615 3303.4 3094.9 2970.1 2936.1 2988.5 3087.1 3172.3 3217.5 3214.1
3159.4 3060.1 2929 2776.6 2620.4 2467.6 2323.8 2183.3 2053.7 1978.9
1946.2 1926.9 1904.6 1869.1 1820.5 1745.6 1642.7 1527.8 1407.4 1272.3
1120.7 951.6 770.4 574.8 358.4 149.5 0
3615 3293.8 3085.1 2961.3 2928.6 2982.1 3078.8 3161.6 3204.4 3199.5
3145.8 3053.9 2929 2777.8 2617.6 2455.3 2301 2149.8 2014.4 1942.7
1912.6 1897 1878.2 1842.9 1793.6 1717.3 1615.4 1502.3 1383 1249.1
1101.1 931.9 743.8 552.4 341 140.4 0
3615 3282 3075.4 2954.7 2925.5 2981 3078.1 3160 3200.2 3193.3
3137.8 3051.8 2931.1 2779.9 2616.2 2448.4 2287.4 2127.9 1989.2 1918.5
1889.3 1875.5 1858.8 1822.7 1772.8 1692.3 1593.9 1482.9 1360.8 1227.6
1080.6 915.5 713 532.7 323.2 131.8 0
3615 3293.8 3085.1 2961.3 2928.6 2982.1 3078.8 3161.6 3204.4 3199.5
3145.8 3053.9 2929 2777.8 2617.6 2455.3 2301 2149.8 2014.4 1942.7
1912.6 1897 1878.2 1842.9 1793.6 1717.3 1615.4 1502.3 1383 1249.1
1101.1 931.9 743.8 552.4 341 140.4 0
3615 3303.4 3094.9 2970.1 2936.1 2988.5 3087.1 3172.3 3217.5 3214.1
3159.4 3060.1 2929 2776.6 2620.4 2467.6 2323.8 2183.3 2053.7 1978.9
1946.2 1926.9 1904.6 1869.1 1820.5 1745.6 1642.7 1527.8 1407.4 1272.3
1120.7 951.6 770.4 574.8 358.4 149.5 0
3615 3312.8 3104.8 2978.9 2943.6 2994.9 3095.5 3182.9 3230.7 3228.6
3173.2 3066.3 2929 2775.4 2623.1 2480 2346.8 2216.7 2093 2015.3
1979.8 1957 1930.9 1895.2 1847.4 1773.9 1670.2 1553.4 1431.8 1295.6
1140.3 971.3 796.9 597.2 375.9 158.4 0
3615 3323.1 3117.7 2993.7 2957.6 3010.4 3117.1 3215.2 3272.1 3272.2
3210.7 3091.7 2942 2783.9 2635.9 2503.3 2380.7 2259 2141.2 2058.3
2014.2 1985 1955.4 1919.8 1871.4 1795.7 1691.1 1572.5 1447.5 1308.7
1146.6 980.5 800.7 599 378.7 162 0
3615 3333.4 3130.6 3008.5 2971.6 3026.1 3138.9 3247.4 3313.3 3315.6
3248.5 3117 2954.9 2792.4 2648.8 2526.7 2414.8 2301.3 2189.6 2101.3
2048.6 2013.1 1979.8 1944.5 1895.6 1817.5 1712 1591.8 1463.2 1321.7
1153 989.3 804.6 600.6 381.5 165.4 0
3615 3346.5 3148.7 3030.1 2996 3057.3 3186.3 3317.3 3398.8 3404
3326.7 3177.9 2998.8 2827.2 2680.8 2556.4 2439.9 2322.4 2208.7 2114.6
2049.1 2005.8 1969.8 1934.4 1884.5 1806.8 1701.2 1581.2 1452.9 1309.5
1140.3 977.4 788.7 573.7 348.2 151.9 0
3615 3359.7 3166.9 3051.8 3020.1 3088.5 3233.8 3387.2 3484.6 3492.2
3405.2 3238.8 3042.3 2862 2713 2586 2465 2343.6 2227.8 2127.9
2050 1998.6 1959.8 1924.3 1873.4 1796.1 1690.3 1570.6 1442.7 1297.3
1127.5 965.5 772.9 546.8 314.9 138.4 0
3615 3376.1 3193 3082.6 3057.2 3135.7 3300.9 3476.1 3586.1 3589.3
3484.7 3295.4 3085.6 2901.8 2741.2 2599 2461.9 2327.7 2204.9 2101.6
2016.1 1958.5 1917.2 1881.6 1830.4 1756.7 1655.6 1540.6 1415.6 1270.8
1103.4 940.2 753.8 505.8 276.3 122.2 0
3615 3392.3 3218.9 3113.5 3094.1 3182.9 3368 3565 3687.8 3686.4
3564.3 3352.1 3128.8 2941.5 2769.5 2612 2458.8 2311.7 2182 2075.2
1982.3 1918.5 1874.8 1838.7 1787.4 1717.3 1620.9 1510.6 1388.6 1244.3
1079.2 914.8 734.5 464.7 237.9 106.1 0
3615 3413.3 3252.8 3154.7 3140.6 3230.9 3409.8 3598.6 3703.5 3677.1
3532.3 3316.2 3099.6 2909 2730.6 2564 2403.4 2252.1 2120.1 2014.2
1927.6 1867.4 1830.2 1794.4 1742.4 1669.5 1575.1 1467.3 1351.1 1210.4
1048.6 888.5 712.3 472.5 259.4 122.6 0
3615 3434.4 3286.5 3196 3187 3279 3451.6 3632.3 3719 3667.7
3500.1 3280.4 3070.5 2876.7 2691.8 2516 2348.2 2192.4 2058.3 1953.1
1873 1816.5 1785.6 1750.3 1697.6 1621.6 1529.4 1423.9 1313.6 1176.6
1017.9 862.1 690.1 480.2 280.9 139 0
3615 3455.3 3323.7 3242.9 3237.5 3318.4 3461.8 3600.3 3651.7 3580.1
3414 3211.3 3013.1 2821.6 2637.3 2461.7 2295.8 2142.6 2011.1 1907.1
1829.5 1776.7 1742.6 1699.8 1639.6 1553.9 1456.8 1356.9 1254.8 1130.4
983.5 834.2 667 482.2 291 139.4 0
3615 3476.2 3360.8 3289.7 3287.9 3358.1 3472.1 3568.1 3584.4 3492.6
3327.8 3142.2 2955.8 2766.7 2582.9 2407.4 2243.3 2093 1964 1860.9
1786 1736.7 1699.6 1649.3 1581.7 1486.4 1384.4 1290.1 1196 1084.1
949.1 806.2 643.6 484.1 301 139.8 0
3615 3500.1 3402.9 3345.2 3343.4 3394.7 3467.1 3507.6 3479.3 3372.5
3219.9 3053.7 2882.3 2707.9 2538.2 2375.4 2220.2 2074 1947.9 1846
1762.5 1701.8 1649.9 1595.8 1534.8 1456.5 1373 1293.7 1208.5 1102.2
966.7 824 658.6 494.7 312.8 142 0
3615 3524.1 3445 3400.6 3398.8 3431.6 3462.1 3447.1 3374.3 3252.6
3112.1 2965.1 2808.7 2649.2 2493.4 2343.2 2197 2055.1 1932 1831.1
1739.2 1666.7 1600.1 1542.3 1487.7 1426.7 1361.5 1297.3 1221 1120.6
984.2 841.7 673.5 505.2 324.6 144.3 0
3615 3550.6 3495.4 3467.4 3469.3 3489 3489.6 3437.1 3327.1 3182.9
3031.7 2887.4 2746.9 2612.7 2483.3 2354.3 2222.1 2088.4 1964.4 1858.3
1763.2 1690.4 1637.7 1597.2 1559 1515.6 1456.3 1376.1 1277 1159
1013.9 865.5 693.4 514.9 335 148.4 0
3615 3577.2 3545.6 3534.2 3539.8 3546.7 3517.2 3427 3280 3113.1
2951.2 2809.7 2685.3 2576.3 2473.3 2365.4 2247.2 2121.7 1996.8 1885.4
1787.4 1714.3 1675.4 1652.1 1630.2 1604.7 1550.9 1454.9 1333.1 1197.4
1043.4 889.2 713.3 524.6 345.4 152.6 0
3615 3610.1 3603.2 3608.7 3619.8 3621.2 3576.8 3463.8 3289.7 3094.1
2899.9 2747.3 2636.3 2554.5 2482.3 2398.4 2297.8 2185.5 2058.6 1938.6
1849.1 1800.5 1805.4 1810.3 1795 1757.5 1667.4 1520.3 1354.6 1197.1
1048.7 892 713.7 518.8 337.8 142.9 0
3615 3639.7 3661.4 3688.2 3717.9 3724.3 3691 3598 3446 3272.1
3082.3 2913.3 2775.7 2666.8 2576 2480.3 2372.1 2253.9 2127.9 2028
1966.7 1935.8 1931.2 1921.2 1868.2 1766.6 1666.3 1523.4 1354.6 1183.5
986 788.6 590.2 413.4 259.4 110.3 0
3615 3670.2 3723.2 3774.3 3820 3839.5 3824.4 3758.5 3644.9 3511.6
3362.8 3226.7 3112.9 3014.9 2918.5 2805 2669.6 2520.2 2361.5 2236
2152.6 2097.7 2057.9 2010.7 1938.6 1813.2 1688.3 1511.2 1297.6 1102.7
895.3 700.5 515.7 358.4 219.2 93.8 0
3615 3700.7 3784.9 3860.5 3921.8 3954.8 3957.9 3919 3843.8 3751.2
3643.4 3540.1 3450.2 3362.8 3261 3129.7 2967.2 2786.5 2595.1 2443.9
2338.5 2259.7 2184.5 2100.2 2008.9 1859.9 1710.4 1498.8 1240.4 1021.7
804.6 612.4 441.1 303.5 178.9 77.4 0
3615 3732.6 3850.9 3958.3 4040.7 4094.9 4119.2 4106.3 4070.8 4027.2
3984.2 3955.5 3942.1 3925.4 3894.1 3840.4 3766.4 3690.1 3619.3 3560.7
3496.9 3389.1 3210.5 2958.6 2631.5 2240 1887.8 1549.3 1226.1 978.1
765.2 585.5 430 301.3 180.1 78.4 0
3615 3764.5 3917.1 4056.1 4159.4 4235 4280.5 4293.6 4297.7 4303.3
4325.2 4371 4433.7 4487.8 4527.4 4551 4565.9 4594 4643.6 4677.5
4655.3 4518.7 4236.4 3816.8 3254 2620.1 2065.2 1599.7 1211.7 934.7
725.8 558.8 418.9 299.4 181 79.3 0
3615 3796.1 3982.7 4156.5 4292 4385.4 4443.7 4471.5 4493.3 4522.7
4576 4659.2 4767 4879.5 5007.7 5151.3 5333.5 5572 5885.8 6220.1
6530.2 6731.7 6687.3 6374.9 5793.5 5007.4 4205.3 3419.7 2692.5 2058.4
1494 1012.4 652.2 401.2 214.5 88.9 0
3615 3827.9 4048.5 4256.9 4424.8 4535.8 4606.8 4649.5 4688.9 4742
4826.7 4947.3 5100.3 5271.2 5487.9 5751.5 6101 6549.9 7128 7762.6
8405.1 8944.5 9138 8933.1 8333 7394.7 6345.6 5239.6 4173.3 3182.2
2262.2 1466 885.7 503.3 248 98.5 0
3615 3857.7 4114.3 4365.6 4562.3 4686.7 4764.2 4809.2 4855 4911.7
4992.7 5105.9 5253.3 5422.7 5633.2 5936.5 6370.7 6939.2 7653 8501.7
9519.3 10588.3 11536 12207.6 12375.5 11668.7 10668.7 9478.7 8180.1 6772.4
5158.7 3610.7 2326.3 1346.4 605.6 198.4 0
3615 3887.5 4180.2 4474.3 4699.7 4837.8 4921.7 4968.8 5020.9 5081.2
5158.9 5264.3 5406.5 5574.3 5778.3 6121.6 6640.4 7328.4 8178.1 9240.6
10633.3 12232.1 13934.1 15482.2 16417.8 15942.7 14991.8 13717.7 12187 10362.9
8055.3 5755.4 3766.9 2189.6 963.4 298.2 0
